Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Accuracy (JIS) | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|
9.48 € | 1 | 17 Days | Grade 5 | 20 | 42 | 8 | 7316577058294 | 49.0 | ||
10.07 € | 1 | 12 Days | Grade 5 | 25 | 47 | 8 | 7316576676628 | 56.0 | ||
16.18 € | 1 | 17 Days | Grade 6 | 40 | 68 | 9 | 7316576676673 | 125.0 | ||
85.53 € | 1 | 17 Days | Grade 0 | 90 | 140 | 16 | 7316570671599 | 837.0 | ||
172.72 € | 1 | 17 Days | Grade 0 | 105 | 160 | 18 | 7316570829198 | 1168.0 | ||
285.75 € | 1 | 17 Days | Grade 0 | 140 | 210 | 22 | 7316577737687 | 2486.0 | ||
2.92 € | 1 | 17 Days | Grade 5 | 10 | 26 | 8 | 7316571364667 | 18.0 | ||
13.90 € | 1 | 17 Days | Grade 6 | 50 | 80 | 16 | 7316571365008 | 255.0 | ||
17.18 € | 1 | 17 Days | Grade 5 | 25 | 37 | 7 | 7316570299410 | 22.0 | ||
93.62 € | 1 | 17 Days | Grade 6 | 70 | 100 | 16 | 7316576639173 | 353.0 | ||
201.30 € | 1 | 17 Days | Grade 0 | 85 | 120 | 18 | 7316576636943 | 549.0 | ||
21.20 € | 1 | 17 Days | Grade 6 | 55 | 100 | 21 | 7316576681387 | 590.0 | ||
26.35 € | 1 | 12 Days | Grade 6 | 60 | 110 | 22 | 7316571369570 | 755.0 | ||
382.90 € | 1 | 4 Days | Grade 0 | 140 | 250 | 42 | 7316576618833 | 7644.0 | ||
599.55 € | 1 | 17 Days | Grade 0 | 150 | 270 | 45 | 7316576621390 | 10099.0 | ||
811.85 € | 1 | 4 Days | - | 160 | 290 | 48 | 7316574209002 | 13300.0 | ||
4.32 € | 1 | 12 Days | Grade 5 | 15 | 42 | 13 | 7316571370330 | 79.0 | ||
24.03 € | 1 | 12 Days | Grade 6 | 45 | 100 | 25 | 7316571374710 | 817.0 | ||
81.50 € | 1 | 12 Days | Grade 0 | 70 | 150 | 35 | 7316571367781 | 2487.0 | ||
189.11 € | 1 | 4 Days | Grade 0 | 95 | 200 | 45 | 7316571367965 | 5653.0 | ||
460.70 € | 1 | 4 Days | Grade 0 | 105 | 225 | 49 | 7316576619786 | 7972.0 | ||
674.03 € | 1 | 17 Days | Grade 0 | 120 | 260 | 55 | 7316576625763 | 12455.0 | ||
888.02 € | 1 | 17 Days | Grade 0 | 130 | 280 | 58 | 7316571731216 | 15150.0 | ||
1,071.93 € | 1 | 17 Days | Grade 0 | 140 | 300 | 62 | 7316574528622 | 20550.0 | ||
1,263.73 € | 1 | 17 Days | - | 150 | 320 | 65 | 7316572473054 | 22910.0 | ||
29.12 € | 1 | 17 Days | Grade 6 | 17 | 62 | 17 | 7316577068798 | 270.0 | ||
49.03 € | 1 | 17 Days | Grade 6 | 20 | 72 | 19 | 7316577650733 | 400.0 | ||
99.60 € | 1 | 12 Days | Grade 0 | 45 | 120 | 29 | 7316576621161 | 1538.0 | ||
116.93 € | 1 | 17 Days | Grade 0 | 50 | 130 | 31 | 7316576621185 | 1888.0 | ||
139.50 € | 1 | 17 Days | Grade 0 | 55 | 140 | 33 | 7316576621208 | 2299.0 |
Loading...
Materials of Inner and Outer Ring | Steel | Number of Bearing Ring Rows | Single Row | Rolling Element Material | Steel |
---|---|---|---|---|---|
Bore | Cylindrical bore | Cage | Sheet steel cage | Clearance | Slightly increased radial clearance |
Current insulation | No current insulation | Outer ring | Without flange/groove | Seal | None. open bearing |
Temperature range | -20 to +150 °C |