Deep groove ball bearings / single row / 6208-2RS2 / NKE BEARINGS

Deep groove ball bearings / single row / 6208-2RS2 / NKE BEARINGS
[Specifications]
・Materials of Inner and Outer Ring: Steel
・I.D. D (φ) : 40
・Number of Bearing Ring Rows: Single Row
・Cage: Sheet steel cage
・Seal: Contact seals on both sides
・Accuracy (JIS) : Grade 0

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6208-2RS2

Part Number
6208-2RS2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

9.27 €

1 4 Days

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 I.D. D(φ) 40
Outer Diameter D(φ) 80 Width B(mm) 18 Raceway No. of Rows Single Row
Rolling Element Material Steel Bore Cylindrical bore Cage Sheet steel cage
Clearance Normal radial clearance Current insulation No current insulation EAN 9008745172861
Outer ring Without flange/groove Seal Contact seals on both sides Temperature range -20 to +120 °C
Weight(g) 372.0

This page is Deep groove ball bearings / single row / 6208-2RS2 / NKE BEARINGS, part number 6208-2RS2.
You can find the detail information about specifications and dimensions on part number 6208-2RS2.

Tech Support