Deep groove ball bearings / single row / 2RS / 2RSTN / ZEN

Deep groove ball bearings / single row / 2RS / 2RSTN / ZEN
[Specifications]
・Materials of Inner and Outer Ring: Steel
・Number of Bearing Ring Rows: Single Row
・Cage: Polyamide cage
・I.D. D(φ): 50
・Accuracy (JIS) : Grade 0
・Seal: Contact seals on both sides

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2310-2RSTN

Part Number
2310-2RSTN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

42.27 €

1 4 Days

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 I.D. D(φ) 50
Outer Diameter D(φ) 110 Width B(mm) 40 Rolling Element Material Steel
Bore Cylindrical bore Cage Polyamide cage Clearance Normal radial clearance
Seal Contact seals on both sides Temperature range -30 to +100 °C Weight(g) 1703.0

This page is Deep groove ball bearings / single row / 2RS / 2RSTN / ZEN, part number 2310-2RSTN.
You can find the detail information about specifications and dimensions on part number 2310-2RSTN.

Tech Support