Configure
  • Type
    • Est. shipping days
      • All
      • Within 4 working days

    Deep groove ball bearings / single row / 689 / J / ZEN

    Part number:

    Still undefined. 2 possible part numbers found.
    Quantity:

    Part number list

    Number of items
    Part number

    Materials of Inner and Outer Ring

    I.D. D

    (φ)

    Outer Diameter D

    (φ)

    Width B

    (mm)

    Rolling Element Material

    Weight

    (g)

    Minimum order quantity
    Steel
    6
    13
    3.5
    Steel
    3.0
    1 pieces
    Stainless Steel
    9
    17
    4
    Stainless Steel
    5.0
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    0.73 €
    ( 0.87 € )
    4 working days
    2.10 €
    ( 2.50 € )
    4 working days

    More Information

    Basic information

    [Specifications]
    ・Materials of Inner and Outer Ring: Steel, Stainless Steel
    ・Number of Bearing Ring Rows: Single Row
    ・Cage: Sheet steel cage
    ・I.D. D(φ): 6, 9
    ・Seal: None. open bearing
    ・Accuracy (JIS): Grade 0