Self-aligning ball bearings / double row / 23xx / 2RS / 2308 2RSTN, 2309 2RSTN / 2RSTN / ZEN

Self-aligning ball bearings / double row / 23xx / 2RS / 2308 2RSTN, 2309 2RSTN / 2RSTN / ZEN
[Specifications]
・Materials of Inner and Outer Ring: Steel
・Cage: Polyamide cage
・Seal: Contact seals on both sides
・I.D. D(φ): 40, 45
・Accuracy (JIS) : Grade 0

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2308-2RSTN
2309 -2RSTN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Weight
(g)

24.62 €

1 4 Days 409033980.0

26.90 €

1 4 Days 45100361299.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 Rolling Element Material Steel
Bore Cylindrical bore Cage Polyamide cage Clearance Normal radial clearance
Seal Contact seals on both sides Temperature range -30 to +100 °C

Tech Support