Configure
  • Type
    • Est. shipping days
      • All
      • Within 4 working days
      • Within 7 working days
      • Within 12 working days
      • Within 17 working days

    Locking Nuts with lock washer / locking clip / integral locking device / Steel / Internal diameter 35-400mm

    Part number:

    Still undefined. 21 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    Article type

    EAN

    Internal diameter

    (mm)

    Outer diameter

    (mm)

    Weight

    (g)

    Width

    (mm)

    Minimum order quantity
    Locknut
    -
    220
    260
    2904.0
    30
    1 pieces
    Locknut
    7316577010704
    240
    290
    4624.0
    34
    1 pieces
    Locknut
    7316577010711
    260
    310
    4945.0
    34
    1 pieces
    Locknut
    7316577114938
    300
    360
    8440.0
    42
    1 pieces
    Locknut
    7316577732545
    400
    470
    16400.0
    52
    1 pieces
    Locknut
    -
    300
    380
    10580.0
    40
    1 pieces
    Locknut
    -
    315
    400
    12051.0
    42
    1 pieces
    Locknut
    7316577754349
    70
    92
    242.0
    12
    1 pieces
    Locknut
    7316577011213
    115
    150
    918.0
    19
    1 pieces
    Locknut
    7316577011220
    120
    155
    965.0
    20
    1 pieces
    Locknut
    7316577011244
    130
    165
    1113.0
    21
    1 pieces
    Locknut
    7316577011268
    140
    180
    1400.0
    22
    1 pieces
    Shaft nut
    7316570620351
    35
    52
    71.0
    9
    1 pieces
    Shaft nut
    7316577711755
    65
    85
    240.0
    14
    1 pieces
    Shaft nut
    7316570831580
    80
    105
    500.0
    18
    1 pieces
    Shaft nut
    7316570228083
    85
    110
    530.0
    18
    1 pieces
    Shaft nut
    7316571022550
    90
    120
    690.0
    18
    1 pieces
    Locknut
    7316577711700
    130
    155
    772.0
    21
    1 pieces
    Locknut
    7316577753021
    160
    190
    1390.0
    25
    1 pieces
    Locknut
    7316577314079
    190
    220
    1900.0
    28
    1 pieces
    Locknut
    7316577300225
    200
    240
    2610.0
    29
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    343.57 €
    ( 408.85 € )
    4 working days
    451.42 €
    ( 537.19 € )
    4 working days
    467.27 €
    ( 556.05 € )
    4 working days
    653.45 €
    ( 777.61 € )
    4 working days
    1,831.98 €
    ( 2,180.06 € )
    4 working days
    772.98 €
    ( 919.85 € )
    4 working days
    1,221.42 €
    ( 1,453.49 € )
    4 working days
    18.47 €
    ( 21.98 € )
    12 working days
    73.12 €
    ( 87.01 € )
    17 working days
    76.43 €
    ( 90.95 € )
    17 working days
    92.57 €
    ( 110.16 € )
    17 working days
    116.22 €
    ( 138.30 € )
    17 working days
    44.53 €
    ( 52.99 € )
    7 working days
    58.35 €
    ( 69.44 € )
    17 working days
    97.23 €
    ( 115.70 € )
    17 working days
    149.15 €
    ( 177.49 € )
    17 working days
    145.43 €
    ( 173.06 € )
    4 working days
    121.17 €
    ( 144.19 € )
    17 working days
    192.15 €
    ( 228.66 € )
    17 working days
    276.98 €
    ( 329.61 € )
    17 working days
    335.00 €
    ( 398.65 € )
    4 working days

    More Information

    Basic information

    [Specifications]
    ・Inner Diameter(mm): 35-400
    ・Outer Diameter(mm): 52-470
    ・Width(mm): 9-52
    ・Material: Steel

    [Features]
    ・SKF lock nuts provide a variety of ways to secure the nut onto a shaft
    ・Simple to install and reusable

    [Applications]
    ・Lock nuts are used to locate bearings onto a shaft
    ・To mount bearings with a tapered bore onto tapered shaft seats and adapter sleeves, and to dismount bearings from withdrawal sleeves
    ・to secure gears, belt pulleys and other machine components