Configure

Ionizer, Nozzle Type with Right Angles, IZN10-X367 Series

Part number:

Still undefined. 2 possible part numbers found.
Quantity:

Part number list

Number of items

Connector options

Minimum order quantity
Energy saving static electricity elimination nozzle
1 pieces
High flow rate nozzle
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
833.30 €
( 991.63 € )
4 working days
846.81 €
( 1,007.70 € )
4 working days

More Information

Basic information

· This product is being discontinued and will be replaced by IZN10E series.
· With right angles.
· Ionic balance ±30 V (±10 V with energy saving nozzle).
· Compact: high voltage source integrated in the body.
· 2 types of nozzle to adapt several applications.
· Slim design.
· Easy maintenance: possibility of cleaning electrode without losing the assembly angle.
· External switch input function (2 inputs).
· Dirt alarm in electrode.