Flame Resistant, One-Touch Fitting, Branch "Y", KRU Series

Flame Resistant, One-Touch Fitting, Branch "Y", KRU Series
· Effective when piping is in a confined space
· Release collar allows easy removal of tubing without damaging the tube
· Ideal for areas where weld splatter is generated
· Flame resistant material
· Maximum operating pressure of 1.0MPa

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KRU08-02S

Part Number
KRU08-02S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

12.18 €

10 4 Days

Loading...

  1. 1

Basic information

Compatible Tube Outer Diameter 1(mm) 8 Connection Type R Connection screw 1/4

This page is Flame Resistant, One-Touch Fitting, Branch "Y", KRU Series, part number KRU08-02S.
You can find the detail information about specifications and dimensions on part number KRU08-02S.

Tech Support