Configure
  • Compatible Tube Outer Diameter 1(mm)

    Applicable Tube O.D.1>2>3

  • Connection screw
  • Type
  • Est. shipping days
    • All
    • Within 4 working days

Flame Resistant, One-Touch Fitting, Male Run Tee, KRY Series

Part number:

Still undefined. 4 possible part numbers found.
Quantity:

Part number list

Number of items

Compatible Tube Outer Diameter 1

(mm)

Connection screw

Minimum order quantity
8
1/4
10 pieces
10
1/4
5 pieces
10
1/2
5 pieces
12
1/2
5 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
6.71 €
( 7.98 € )
4 working days
8.37 €
( 9.96 € )
4 working days
9.56 €
( 11.38 € )
4 working days
11.15 €
( 13.27 € )
4 working days

More Information

Basic information

· Effective when piping is in a confined space
· Release collar allows easy removal of tubing without damaging the tube
· Ideal for areas where weld splatter is generated
· Flame resistant material
· Maximum operating pressure of 1.0MPa