3-Port Solenoid Valve, Body Ported, Base Mounted, VZ300 Series

3-Port Solenoid Valve, Body Ported, Base Mounted, VZ300 Series
· 3 port, body ported, base mounted valve, rubber seal
· Thread: Metric type
· Low power consumption: 1.8WDC
· Operating pressure ( MPa ): 0.15 to 0.7 (internal pilot)
· Response time (ms): 20 or less (0.5MPa)
· Cv factor: 0.2 (body ported), 0.25 (base mounted)

(i)Remark

  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VZ312M-5DO-M5-Q

Part Number
VZ312M-5DO-M5-Q
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

64.92 €

1 4 Days

Loading...

  1. 1

Basic information

Switching Type 2-Position Normally Closed Voltage 24 V DC Pipe Port Type M
Nominal Pipe Thread Size M5 Manual Switch Non-Locking Lead wire electrical entry DIN connector without connector
Manual Non-locking push style Indicator light / Surge voltage suppressor None CE compliant CE Marked
Body type Common EXH

This page is 3-Port Solenoid Valve, Body Ported, Base Mounted, VZ300 Series, part number VZ312M-5DO-M5-Q.
You can find the detail information about specifications and dimensions on part number VZ312M-5DO-M5-Q.

Tech Support