Configure

6880ESD ESD Clamping Screw

Part number:

Still undefined. 3 possible part numbers found.
Quantity:

Part number list

Number of items

D

D1

L

L1

Screw DIN 933

Size

Minimum order quantity
11,0
7
27
12 - 20
M4 x 20
0+1
1 pieces
15,0
10
35
17 - 25
M6 x 25
2
1 pieces
19,0
13
48
22 - 35
M8 x 35
3
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
8.15 €
( 9.70 € )
7 working days
8.25 €
( 9.82 € )
5 working days
8.67 €
( 10.32 € )
5 working days

More Information

Basic information

ESD clamping screw
· With protective cap made of electrostatic conductive (dissipative) material.
· For push-pull type toggle clamps, tempered, galvanised and passivated. Tensile strength class 8.8, with nut and removable protective cap.