Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
R900951301 |
R900951302 |
R900951303 |
R900951304 |
R900951305 |
R900961549 |
R900961551 |
R900961556 |
R900961557 |
R900961558 |
R900968999 |
R900972378 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Drive shaft | Customs tariff weight (kg) | Nominal size | Design size | |
---|---|---|---|---|---|---|---|---|
2,280.52 € | 1 | 5 Days | Cylindrical shaft with parallel key, DIN 6885 | 6.19 | 6 | 2 | ||
2,413.11 € | 1 | 5 Days | Cylindrical shaft with parallel key, DIN 6885 | 6.43 | 8 | 2 | ||
2,572.63 € | 1 | 5 Days | Cylindrical shaft with parallel key, DIN 6885 | 7.31 | 11 | 3 | ||
2,761.68 € | 1 | 5 Days | Cylindrical shaft with parallel key, DIN 6885 | 7.68 | 13 | 3 | ||
2,982.60 € | 1 | 5 Days | Cylindrical shaft with parallel key, DIN 6885 | 7.96 | 16 | 3 | ||
2,280.52 € | 1 | 5 Days | SAE J744 splined shaft with involute toothing in accordance with ANSI B92.1a | 6.18 | 6 | 2 | ||
2,413.11 € | 1 | 5 Days | SAE J744 splined shaft with involute toothing in accordance with ANSI B92.1a | 6.42 | 8 | 2 | ||
2,572.63 € | 1 | 5 Days | SAE J744 splined shaft with involute toothing in accordance with ANSI B92.1a | 6.721 | 11 | 3 | ||
2,761.68 € | 1 | 5 Days | SAE J744 splined shaft with involute toothing in accordance with ANSI B92.1a | 6.88 | 13 | 3 | ||
2,982.60 € | 1 | 5 Days | SAE J744 splined shaft with involute toothing in accordance with ANSI B92.1a | 7.34 | 16 | 3 | ||
2,157.74 € | 1 | 5 Days | Cylindrical shaft with parallel key, DIN 6885 | 6.041 | 5 | 2 | ||
2,157.74 € | 1 | 5 Days | SAE J744 splined shaft with involute toothing in accordance with ANSI B92.1a | 5.86 | 5 | 2 |
Loading...
Max. operating pressure pmax (standard liquids) | 350 | Customs tariff weight unit | kg | Nominal pressure (pN) (standard liquids) | 315 |
---|---|---|---|---|---|
Suction and pressure connection | Suction and pressure connection in accordance with SAE | Type | PGH | Pump type | Internal gear pump |
Direction of rotation | Clockwise | Device series | 2X | Flange design | 2-hole mounting flange in accordance with ISO 3019-1 |
Customs tariff item number | 84136031 | Customs tariff weight per | 1 | Customs tariff country of origin | DE |
Sealing material | FKM |