Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
R900536754 |
R900537278 |
R900556646 |
R900563987 |
R900565076 |
R901103025 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Customs tariff weight (kg) | Nominal size | |
---|---|---|---|---|---|---|
2,869.91 € | 1 | 5 Days | 9.86 | 80 | ||
3,306.05 € | 1 | 5 Days | 14.7 | 100 | ||
9,348.55 € | 1 | 5 Days | 49 | 160 | ||
2,802.06 € | 1 | 5 Days | 7 | 63 | ||
2,340.62 € | 1 | 5 Days | 5.5 | 50 | ||
3,592.98 € | 1 | 5 Days | 25.42 | 125 |
Loading...
Seal Material | Nitrile Rubber | Cracking Pressure(MPa) | 0.012 | Valve type | Prefill valve |
---|---|---|---|---|---|
Customs tariff weight unit | kg | Pre-relief | None | Tank bore | None |
Maximum operating pressure(bar) | 350 | Type of connection | For flange connection | Type | ZSFW |
Connection | Screw-in holes with pipe thread according to ISO 228, DIN EN 3852 Part 2 | Device series | 1X | Customs tariff item number | 84812010 |
Customs tariff weight per | 1 | Customs tariff country of origin | DE |