Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
R900942190 |
R900942213 |
R900943829 |
R900943830 |
R900952756 |
R900952757 |
Part Number | Minimum order quantity | Volume Discount | Maximum flow rate (l/min) | Customs tariff weight (kg) | Nominal size | |
---|---|---|---|---|---|---|
1 | 5 Days | 50 | 7.621 | 10 | ||
1 | 5 Days | 50 | 3.04 | 6 | ||
1 | 5 Days | 24 | 3.061 | 6 | ||
1 | 5 Days | 100 | 8.28 | 10 | ||
1 | 5 Days | 12 | 3.061 | 6 | ||
1 | 5 Days | 4 | 3.041 | 6 |
Loading...
Spool return in main valve | None | Spool position | Monitored | Screw-in bore | No screw-in valve |
---|---|---|---|---|---|
Characteristic curve | Linear | Valve type | 4/3 directional control valve | Customs tariff weight unit | kg |
Voltage (V/Hz) | DC 24 V | Actuation type | Direct-operated | Side position transducer | Standard |
Spring return | With spring return | Main connections | 4 | Spool symbol | V |
Maximum operating pressure (bar) | 315 | Electrical connection | With component plug in accordance with E DIN 43 563-AM6, without cable socket (ordered separately) | Type | 4WRSEH |
Device series | 3X | Solenoid | Control solenoid | Check valve | None |
Spool covering | 0–0.5% positive | Customs tariff item number | 84812010 | Setpoint input | ±10 V |
Control electronics | Internal | Customs tariff weight per | 1 | Control oil supply | None |
Customs tariff country of origin | DE | Adjustment type | Electrical | Sealing material | FKM |