Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
640MXL01277ZA
Nominal width W (mm)(mm) | 3.175 | Nominal width W (inch)(Inch) | 0.125 | Customs tariff — weight(kg) | 0.006 |
---|---|---|---|---|---|
Temperature resistant from(°C) | -30 | Electrical conductivity yes/no | y | Customs tariff — weight per | 1 |
Tooth width(mm) | 1.14 | Customs tariff — weight unit | kg | Customs tariff — item number | 40103900 |
Norm | ISO 5296 | Number of teeth | 80 | Pitch length, imperial(inch) | 64 |
Acceptance test certificate EN 10204 – 3.1 yes/no | n | Tooth height(mm) | 0.51 | Outside idlers can be used yes/no | Yes |
Pitch length(mm) | 162.56 | Tooth angle(°) | 40 | Belt thickness(mm) | 1.14 |
Length(mm) | 162.56 | Profile | MXL | Customs tariff — country of origin | DE |
Pitch p(mm) | 2.032 | Engineering material | Chloroprene compound | Maintenance required | n |
Tooth profile | Trapezoidal | Oil-resistant | Limited | Tension cords | Glass fiber tension cords |
Temperature resistant up to(°C) | 100 |
This page is Timing belts / ISO 5296 / MXL / Chloroprene compound, part number 640MXL01277ZA.
You can find the detail information about specifications and dimensions on part number 640MXL01277ZA.