Configure
  • Type
    • Est. shipping days
      • All
      • Within 5 working days

    Radial insert ball bearings / single extended inner ring / grub screw locking / SKF

    Part number:

    Still undefined. 8 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    I.D. D

    (φ)

    Outer Diameter D

    (φ)

    Width B

    (mm)

    Basic Load Rating Static Rating

    (N)

    Basic Load Rating Dynamic Rating (Ca)

    (N)

    Customs tariff — weight

    (kg)

    Shoulder dimension d1

    (mm)

    r (min.)

    (mm)

    Width C

    (mm)

    Central length S

    (mm)

    Bore code

    Version: rubber insulating ring

    Thread

    Minimum order quantity
    17
    40
    22.1
    4800
    9600
    0.081
    24.2
    0.3
    12
    15.9
    03
    RIS 203
    M6x0.75
    1 pieces
    20
    47
    25.5
    6600
    12700
    0.128
    28.2
    0.6
    14
    18.3
    04
    RIS 204
    M6x0.75
    1 pieces
    25
    52
    27.2
    7800
    14000
    0.16
    33.74
    0.6
    15
    19.5
    05
    RIS 205
    M6x0.75
    1 pieces
    30
    62
    30.2
    11200
    19500
    0.253
    39.7
    0.6
    18
    21
    06
    RIS 206 A
    M6x0.75
    1 pieces
    35
    72
    33
    15300
    25500
    0.373
    46.1
    1
    19
    23.3
    07
    RIS 207 A
    M6x0.75
    1 pieces
    40
    80
    36
    19000
    30700
    0.488
    51.8
    1
    21
    25.3
    08
    RIS 208 A
    M6x0.75
    1 pieces
    45
    85
    37
    21600
    33200
    0.552
    56.8
    1
    22
    25.8
    09
    -
    M6x0.75
    1 pieces
    50
    90
    38.8
    23200
    35100
    0.618
    62.51
    1
    22
    27.6
    10
    -
    M8x1
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    13.83 €
    ( 16.46 € )
    5 working days
    13.83 €
    ( 16.46 € )
    5 working days
    16.03 €
    ( 19.08 € )
    5 working days
    19.52 €
    ( 23.23 € )
    5 working days
    26.62 €
    ( 31.68 € )
    5 working days
    31.83 €
    ( 37.88 € )
    5 working days
    38.95 €
    ( 46.35 € )
    5 working days
    42.52 €
    ( 50.60 € )
    5 working days