Configure
  • Type
    • Est. shipping days
      • All
      • Within 5 working days

    Radial insert ball bearings / single row / 2F / adapter sleeve / spherical outer ring / SKF

    Part number:

    Still undefined. 7 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    I.D. D

    (φ)

    Outer Diameter D

    (φ)

    Width B

    (mm)

    Basic Load Rating Static Rating

    (N)

    Basic Load Rating Dynamic Rating (Ca)

    (N)

    Shoulder dimension d3

    (mm)

    Customs tariff — weight

    (kg)

    Clamping sleeve

    Shoulder dimension d1

    (mm)

    Width C

    (mm)

    Width with mounting components B1

    (mm)

    Central length S

    (mm)

    Bore code

    Shoulder dimension d2

    (mm)

    Version: rubber insulating ring

    Minimum order quantity
    25
    62
    28
    11200
    19500
    45
    0.243
    H 2306
    25
    18
    38
    22.5
    06
    39.7
    RIS 206 A
    1 pieces
    30
    72
    30.5
    15300
    25500
    52
    0.357
    H 2307
    30
    19
    43
    24.3
    07
    46.1
    RIS 207 A
    1 pieces
    35
    80
    33.9
    19000
    30700
    58
    0.459
    H 2308
    35
    21
    46
    27
    08
    51.8
    RIS 208 A
    1 pieces
    40
    85
    35
    21600
    33200
    65
    0.522
    H 2309
    40
    22
    50
    28.5
    09
    56.8
    -
    1 pieces
    45
    90
    37
    23200
    35100
    70
    0.59
    H 2310
    45
    22
    55
    30.5
    10
    62.51
    -
    1 pieces
    50
    100
    40
    29000
    43600
    75
    0.802
    H 2311
    50
    25
    59
    32.5
    11
    69.06
    -
    1 pieces
    60
    120
    43.5
    40000
    57200
    85
    1.313
    H 2313
    60
    27
    65
    35.8
    13
    82.5
    -
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    25.22 €
    ( 30.01 € )
    5 working days
    29.49 €
    ( 35.09 € )
    5 working days
    35.26 €
    ( 41.96 € )
    5 working days
    38.57 €
    ( 45.90 € )
    5 working days
    44.65 €
    ( 53.13 € )
    5 working days
    56.83 €
    ( 67.63 € )
    5 working days
    87.57 €
    ( 104.21 € )
    5 working days