Configure

SKF Withdrawal Sleeves

Part number:

Still undefined. 3 possible part numbers found.
Quantity:

Part number list

Number of items

Customs tariff — weight

(kg)

Thread length

(mm)

Shaft nut

Width B

(mm)

Draw-off nut

Suitable retaining element

Number of oil bores

Model series

Thread

Internal diameter d

(mm)

Internal diameter d1

(mm)

Minimum order quantity
0.16
7
KM 8
44
KM10
MB 8
3
AH 23..
M50x1,5
40
45
1 pieces
0.73
13
KM 22
60
KM26
MB 22
33
AHX 30..
M130x2
115
120
1 pieces
0.13
7
KM 9
35
KM11
MB 9
4
AHX 3..
M55x2
45
50
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
217.72 €
( 259.09 € )
5 working days
246.82 €
( 293.72 € )
5 working days
65.54 €
( 77.99 € )
5 working days