Configure
  • Type
    • Est. shipping days
      • All
      • Within 5 working days

    SKF Y-Pillow Block Unit with Short Base, Gray Cast Iron, Grub Screw Fixing and Flingers

    Part number:

    Still undefined. 5 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    Shaft Bore Dia. d

    (mm)

    Basic Load Rating, Dynamic Rating

    (N)

    Basic Load Rating, Static Rating

    (N)

    Customs tariff weight

    (kg)

    Unit height H

    (mm)

    Center hole distance J

    (mm)

    Unit code

    S1

    (mm)

    H2

    (mm)

    Unit width A

    (mm)

    Unit length L

    (mm)

    A1

    (mm)

    Base height to shaft center H1/L1

    (mm)

    Bearing code

    B

    (mm)

    Thread

    Minimum order quantity
    20
    12700
    6600
    0.439
    64.5
    50.8
    SYF 504
    18.3
    12.7
    32
    65
    21
    33.3
    YAR 204-2F
    31
    M8
    1 pieces
    25
    14000
    7800
    0.558
    70
    50.8
    SYF 505
    19.8
    14
    36
    70
    22
    36.5
    YAR 205-2F
    34.1
    M10
    1 pieces
    30
    19500
    11200
    1
    82
    76.2
    SYF 506
    22.2
    19.5
    40
    98
    25
    42.9
    YAR 206-2F
    38.1
    M10
    1 pieces
    35
    25500
    15300
    1.33
    93
    82.6
    SYF 507
    25.4
    25.5
    45
    103
    27
    47.6
    YAR 207-2F
    42.9
    M10
    1 pieces
    40
    30700
    19000
    1.68
    99
    88.9
    SYF 508
    30.2
    30.7
    48
    116
    30
    49.2
    YAR 208-2F
    49.2
    M12
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    34.42 €
    ( 40.96 € )
    5 working days
    41.58 €
    ( 49.48 € )
    5 working days
    50.63 €
    ( 60.25 € )
    5 working days
    57.18 €
    ( 68.04 € )
    5 working days
    70.55 €
    ( 83.95 € )
    5 working days