SKF Y-Square Flange Units with Oval Flange, Gray Cast Iron, Grub Screw Fixing, and Multiple Seal (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
FYTB 25 TR
FYTB 30 TR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Customs tariff weight
(kg)
Unit height H
(mm)
Center hole distance J
(mm)
Unit code S1
(mm)
Unit width A
(mm)
Unit length L
(mm)
A1
(mm)
Bearing code Protection cap B
(mm)
U
(mm)
Z
(mm)

39.95 €

1 5 Days 251400078000.58612499FYTB 505 M19.8307012YAR 205-2RFECY 20534.138.863.5

48.15 €

1 5 Days 3019500112000.858141.5116.5FYTB 506 M22.232.58313YAR 206-2RFECY 20638.142.276.2

Loading...

  1. 1

Basic information

Bearing Unit, Type Round Flange Type Unit Body Material Cast Iron Customs tariff goods number 84832000
Method of fixing Grub screw Number of fixing holes 2 Customs tariff weight unit kg
Hole shape cylindrical Model oval Model series FYTB..TR
Width/diameter of fixing hole N(mm) 11.5 Relubrication possible yes/no yes Customs tariff weight per 1
Customs tariff country of origin DE

Tech Support