Configure

PARKER High-Pressure Banjo Tee TH-M

Part number:

Still undefined. 4 possible part numbers found.
Quantity:

Part number list

Number of items

Delivery

PN (bar)

S2

(mm)

D4

L5

L7

Customs tariff weight

(kg)

External pipe diameter D1

L4

S1

L2

L3

L1

D3

Surface

Model series

T

L6

Customs tariff item number

S3

Engineering material

D5

Minimum order quantity
Nut and ring not included; All other parts, e.g. seals, included
250
19
6
30
3
0.104
8
12
22
14.5
14
21.5
6
Cr(VI)-free
L
M 12×1.5
29
73079910
17
Steel
17
1 pieces
Nut and ring not included; All other parts, e.g. seals, included
250
24
7.5
36
3
0.191
12
12
27
18
16.5
25
10
Cr(VI)-free
L
M 16×1.5
33
73079910
22
Steel
21
1 pieces
Nut and ring not included; All other parts, e.g. seals, included
250
30
12
45
4.5
0.362
18
14
32
21
21.5
28.5
15
Stainless steel
L
M 22×1.5
37
73072910
32
Stainless steel
27
1 pieces
Complete, including nut and ring
160
36
16
53
3.5
0.9
20
16
41
26.5
24
37
16
Stainless steel
S
M 27×2.0
48
73072910
36
Stainless steel
32
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
67.23 €
( 80.00 € )
5 working days
82.03 €
( 97.62 € )
5 working days
1,075.75 €
( 1,280.14 € )
5 working days
1,359.58 €
( 1,617.90 € )
5 working days