Configure
  • Est. shipping days
    • All
    • Within 5 working days

PARKER High Pressure Elbow Swivel Screw Fitting WH-M-KDS

Part number:

Still undefined. 2 possible part numbers found.
Quantity:

Part number list

Number of items

S2

(mm)

D4

L5

L7

PN bar

Customs tariff weight

(kg)

External pipe diameter D1

L4

S1

L2

L3

L1

D3

Model series

T

L6

S3

D5

Minimum order quantity
17
4.5
24
2.5
315
0.051
6
8
17
12
10.5
19
4
L
M 10×1.0
27
14
14.9
1 pieces
19
6
30
3
400
0.103
8
12
22
16.5
14
23.5
5
S
M 14×1.5
31
19
18.9
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
41.09 €
( 48.90 € )
5 working days
45.23 €
( 53.82 € )
5 working days