Configure
  • Est. shipping days
    • All
    • Within 5 working days

PARKER Blanking Plug for Cones VKA

Part number:

Still undefined. 25 possible part numbers found.
Quantity:

Part number list

Number of items

PN bar

Customs tariff weight

(kg)

External pipe diameter D1

L1

Surface

Model series

Engineering material

Minimum order quantity
200
0.007
6
18.5
Brass
L
Brass
1 pieces
200
0.009
8
18.5
Brass
L
Brass
1 pieces
315
0.007
6
18.5
Stainless steel
L
Stainless steel
1 pieces
315
0.011
8
18.5
Stainless steel
L
Stainless steel
1 pieces
200
0.02
10
20
Brass
L
Brass
1 pieces
200
0.022
12
20.5
Brass
L
Brass
1 pieces
200
0.033
15
20.5
Brass
L
Brass
1 pieces
200
0.052
18
22.5
Brass
L
Brass
1 pieces
250
0.078
20
28.5
Brass
S
Brass
1 pieces
100
0.11
22
25
Brass
L
Brass
1 pieces
100
0.131
28
25.5
Brass
L
Brass
1 pieces
315
0.018
10
20
Stainless steel
L
Stainless steel
1 pieces
315
0.025
12
20.5
Stainless steel
L
Stainless steel
1 pieces
630
0.032
14
22.5
Stainless steel
S
Stainless steel
1 pieces
315
0.035
15
20.5
Stainless steel
L
Stainless steel
1 pieces
400
0.044
16
23.5
Stainless steel
S
Stainless steel
1 pieces
315
0.053
18
22.5
Stainless steel
L
Stainless steel
1 pieces
400
0.085
20
28.5
Stainless steel
S
Stainless steel
1 pieces
160
0.088
22
25
Stainless steel
L
Stainless steel
1 pieces
400
0.128
25
29
Stainless steel
S
Stainless steel
1 pieces
160
0.139
28
25.5
Stainless steel
L
Stainless steel
1 pieces
400
0.196
30
30.5
Stainless steel
S
Stainless steel
1 pieces
160
0.25
35
30
Stainless steel
L
Stainless steel
1 pieces
315
0.325
38
33
Stainless steel
S
Stainless steel
1 pieces
160
0.38
42
30
Stainless steel
L
Stainless steel
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
61.77 €
( 73.51 € )
5 working days
57.42 €
( 68.33 € )
5 working days
28.31 €
( 33.69 € )
5 working days
27.12 €
( 32.27 € )
5 working days
18.57 €
( 22.10 € )
5 working days
38.31 €
( 45.59 € )
5 working days
37.94 €
( 45.15 € )
5 working days
73.82 €
( 87.85 € )
5 working days
132.31 €
( 157.45 € )
5 working days
36.34 €
( 43.24 € )
5 working days
130.95 €
( 155.83 € )
5 working days
27.95 €
( 33.26 € )
5 working days
30.69 €
( 36.52 € )
5 working days
48.43 €
( 57.63 € )
5 working days
36.95 €
( 43.97 € )
5 working days
45.69 €
( 54.37 € )
5 working days
47.72 €
( 56.79 € )
5 working days
62.63 €
( 74.53 € )
5 working days
65.77 €
( 78.27 € )
5 working days
83.75 €
( 99.66 € )
5 working days
95.97 €
( 114.20 € )
5 working days
141.02 €
( 167.81 € )
5 working days
163.11 €
( 194.10 € )
5 working days
201.68 €
( 240.00 € )
5 working days
203.20 €
( 241.81 € )
5 working days