Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1EC46-4-4
Nominal Dia.(mm) | 6 | A(mm) | 50 | Customs tariff weight(kg) | 0.063 |
---|---|---|---|---|---|
Customs tariff weight unit | kg | Steel | Galvanized steel, Cr(VI)-free | Thread or tube size | -04 |
Connection group | BSP | Norm | BS 5200, ISO 12151-6 | W | 19 |
Common name | DKOR 90° | B(mm) | 27 | Description of connection type | Sealing head with BSP union nut with O-ring - 90° elbow (60° cone) |
Connection type | EC | Fitting series | 46 | Customs tariff item number | 73269098 |
Operating pressure Mpa | 45 | Customs tariff weight per | 1 | Hose fitting size | -04 |
Fitting | Parkrimp fitting | Customs tariff country of origin | DE | Thread diameter BSP | 1/4x19 |
E(mm) | 24 |
This page is PARKER Parkrimp No-Skive Fitting 1EC46, part number 1EC46-4-4.
You can find the detail information about specifications and dimensions on part number 1EC46-4-4.