PARKER Parkrimp No-Skive Fitting 16F73

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
16F73-12-12-1P
16F73-20-16-1P
16F73-20-20-1P
16F73-24-20
16F73-24-24-1P
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size Common name B
(mm)
Hose fitting size F
(mm)
Imperial flange size E
(mm)

174.26 €

1 5 Days 191100.455-12SFS 45° / 6,000 psi62-12413/426

250.58 €

1 5 Days 251290.682-20SFS 45° / 6000 psi79-16541-1/432

317.00 €

1 5 Days 311631.222-20SFS 45° / 6000 psi98-20541-1/438

395.74 €

1 5 Days 311631.39-24SFS 45° / 6000 psi99-20631-1/238

467.08 €

1 5 Days 381781.661-24SFS 45° / 6000 psi115-24641-1/244

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free Connection group Flange
Norm ISO 12151-3 - E45-S Description of connection type ISO 6162-2 - flange - heavy design - 6,000 psi - 45° elbow Connection type 6F
Fitting series 73 Customs tariff item number 73269098 Operating pressure Mpa 42
Customs tariff weight per 1 Fitting Parkrimp fitting Customs tariff country of origin DE

Tech Support