PARKER Parkrimp No-Skive Fitting 11970 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
11970-12-8-1P
11970-12-12-1P
11970-16-12-1P
11970-16-16-1P
11970-20-16-1P
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size B
(mm)
Operating pressure Mpa Hose fitting size F
(mm)
Imperial flange size E
(mm)

195.46 €

1 5 Days 12770.267-124235-08383/442

141.71 €

1 5 Days 19890.348-125035-12383/458

176.51 €

1 5 Days 19900.381-165035-1245158

162.34 €

1 5 Days 251050.61-165535-1645161

198.80 €

1 5 Days 251130.634-206828-16511-1/470

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free Connection group Flange
Norm ISO 12151-3 - E- L Common name SFL 90° / 3,000 psi Description of connection type ISO 6162-1 - flange - 90° elbow
Connection type 19 Fitting series 70 Customs tariff item number 73269098
Customs tariff weight per 1 Fitting Parkrimp fitting Customs tariff country of origin DE

Tech Support