PARKER Push-Lok Fitting 34982 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
34982-10-4
34982-12-4
34982-12-6
34982-14-6
34982-16-6
34982-17-6
34982-22-10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size B
(mm)
Hose fitting size D
(mm)

27.22 €

1 92 Days 6380.017-1019-0410

29.00 €

1 72 Days 6400.022-1221-0412

33.52 €

1 92 Days 10440.026-1221-0612

29.31 €

1 92 Days 10470.037-1424-0614

31.31 €

1 92 Days 10490.049-1626-0616

45.35 €

1 5 Days 10490.034-1726-0617

94.06 €

1 5 Days 16680.121-2232-1022

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free Connection group DIN - metric
Norm DIN 7642 Description of connection type Metric banjo fitting Connection type 49
Fitting series 82 Customs tariff item number 73269098 Operating pressure Mpa 24
Customs tariff weight per 1 Fitting Push-Lok fitting Customs tariff country of origin DE

Tech Support