Configure
  • Type
    • Est. shipping days
      • All
      • Within 5 working days

    PARKER Parkrimp No-Skive Fitting 1CA77

    Part number:

    Still undefined. 2 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    Nominal Dia.

    (mm)

    A

    (mm)

    Customs tariff weight

    (kg)

    Thread or tube size

    W

    B

    (mm)

    Operating pressure Mpa

    Hose fitting size

    Thread diameter metric

    Tube O.D.

    Minimum order quantity
    19
    73
    0.31
    -22
    36
    27
    28
    -12
    M30x2
    22
    1 pieces
    25
    89
    0.469
    -28
    41
    35
    21
    -16
    M36x2
    28
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    124.11 €
    ( 147.69 € )
    5 working days
    96.49 €
    ( 114.82 € )
    5 working days