Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
KC9VS-8-4 |
KC9VS-12-6 |
KC9VS-16-8 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal Dia. (mm) | A (mm) | Customs tariff weight (kg) | Thread or tube size | W | B (mm) | Operating pressure Mpa | Hose fitting size | Thread diameter metric | Tube O.D. | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
16.40 € | 1 | 5 Days | 6 | 61 | 0.017 | -08 | 19 | 23 | 63 | -04 | M16x1.5 | 8 | ||
19.57 € | 1 | 5 Days | 10 | 63 | 0.068 | -12 | 24 | 25 | 63 | -06 | M20x1.5 | 12 | ||
18.94 € | 1 | 5 Days | 12 | 71 | 0.119 | -16 | 30 | 29 | 42 | -08 | M24x1.5 | 16 |
Loading...
Customs tariff weight unit | kg | Steel | Galvanized steel, Cr(VI)-free | Connection group | DIN - metric |
---|---|---|---|---|---|
Norm | ISO 12151-2-SWS-S | Common name | DKOS | Description of connection type | Taper with union nut and O-ring - heavy series |
Connection type | C9 | Fitting series | VS | Customs tariff item number | 73269098 |
Customs tariff weight per | 1 | Fitting | ParLock fitting | Customs tariff country of origin | DE |