PARKER Parkrimp No-Skive Fitting 10C77 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10C77-16-8
10C77-20-10
10C77-20-12
10C77-25-12
10C77-25-16
10C77-30-16
10C77-38-20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size W B
(mm)
Hose fitting size E
(mm)
Thread diameter metric Tube O.D.

44.20 €

1 92 Days 12830.198-163049-0824M24x1.516

66.25 €

1 92 Days 161070.339-203668-1028M30x220

105.85 €

1 5 Days 191200.42-203674-1230M30x220

92.98 €

1 5 Days 191190.54-254673-1229M36x225

145.57 €

1 5 Days 251420.726-254688-1633M36x225

143.66 €

1 5 Days 251420.805-305088-1633M42x230

195.88 €

1 5 Days 311611.309-386097-2037M52x238

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free Connection group DIN - metric
Norm ISO 12151-2 - SWE 45°-S Common name DKOS 45° Description of connection type Taper with union nut - O-ring - heavy series - 45° elbow
Connection type 0C Fitting series 77 Customs tariff item number 73269098
Operating pressure Mpa 42 Customs tariff weight per 1 Fitting Parkrimp fitting
Customs tariff country of origin DE

Tech Support