Configure
  • Type
    • Est. shipping days
      • All
      • Within 72 working days
      • Within 92 working days

    PARKER Parkrimp No-Skive Fitting 10C43

    Part number:

    Still undefined. 2 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    Nominal Dia.

    (mm)

    A

    (mm)

    Customs tariff weight

    (kg)

    Thread or tube size

    W

    B

    (mm)

    Hose fitting size

    E

    (mm)

    Thread diameter metric

    Tube O.D.

    Minimum order quantity
    12
    82
    0.197
    -16
    30
    48
    -08
    24
    M24x1.5
    16
    1 pieces
    19
    99
    0.343
    -20
    36
    60
    -12
    28
    M30x2
    20
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    43.98 €
    ( 52.34 € )
    92 working days
    87.05 €
    ( 103.59 € )
    72 working days