PARKER Parkrimp No-Skive Fitting 11770 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
11770-12-12-1P
11770-16-12-1P
11770-16-16-1P
11770-20-16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size B
(mm)
Operating pressure Mpa Hose fitting size F
(mm)
Imperial flange size E
(mm)

148.71 €

1 5 Days 19980.313-125835-12383/426

188.62 €

1 5 Days 19970.356-165735-1245125

174.65 €

1 5 Days 251190.551-167335-1645127

198.80 €

1 5 Days 251210.568-207628-16511-1/432

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free Connection group Flange
Norm ISO 12151-3 - E45 - L Common name SFL 45° / 3,000 psi Description of connection type ISO 6162-1 - flange - standard version - 45° elbow
Connection type 17 Fitting series 70 Customs tariff item number 73269098
Customs tariff weight per 1 Fitting Parkrimp fitting Customs tariff country of origin DE

Tech Support