PARKER Parkrimp No-Skive Fitting 1D948

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1D948-4-4
1D948-4-5
1D948-6-4
1D948-6-5
1D948-6-6
1D948-8-6
1D948-8-8
1D948-10-10
1D948-12-8
1D948-12-10
1D948-12-12
1D948-16-12
1D948-16-16
1D948-20-20
1D948-24-24
1D948-32-32
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size H
(mm)
B
(mm)
Operating pressure Mpa Hose fitting size Thread diameter BSP

19.26 €

1 5 Days 6510.079-04192763-041/4x19

88.14 €

1 5 Days 8490.058-04192763-051/4x19

31.17 €

1 5 Days 6530.075-06223155-043/8x19

32.92 €

1 5 Days 8550.116-06223155-053/8x19

19.37 €

1 5 Days 10540.121-06223155-063/8x19

31.14 €

1 5 Days 10560.108-08273343-061/2x14

26.83 €

1 5 Days 12570.158-08273343-081/2x14

53.94 €

1 5 Days 16600.192-103035--105/8x14

81.69 €

1 5 Days 12600.195-12323635-083/4x14

62.52 €

1 5 Days 16620.217-12323735-103/4x14

42.34 €

1 5 Days 19620.11-12323635-123/4x14

78.88 €

1 5 Days 19670.345-16414128-121x11

79.57 €

1 5 Days 25720.408-16414228-161x11

274.69 €

1 5 Days 31920.634-20504525-201-1/4x11

327.98 €

1 5 Days 40871.112-24604921-241-1/2x11

550.45 €

1 5 Days 511021.383-32705421-322x11

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free Connection group BSP
Norm BS5200 Common name AGR Description of connection type BSP screw-in stud - cylindrical
Connection type D9 Fitting series 48 Customs tariff item number 73269098
Customs tariff weight per 1 Fitting Parkrimp fitting Customs tariff country of origin DE

Tech Support