Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1D270-16-8 |
1D270-25-12 |
1D270-30-16 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal Dia. (mm) | A (mm) | Customs tariff weight (kg) | Thread or tube size | H (mm) | B (mm) | Hose fitting size | Customs tariff country of origin | Thread diameter metric | Tube O.D. | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
43.69 € | 1 | 5 Days | 12 | 62 | 0.24 | -16 | 24 | 28 | -08 | DE | M24x1.5 | 16 | ||
86.20 € | 1 | 5 Days | 19 | 74 | 0.413 | -25 | 36 | 35 | -12 | DE | M36x2 | 25 | ||
105.34 € | 1 | 5 Days | 25 | 85 | 0.715 | -30 | 46 | 40 | -16 | CZ | M42x2 | 30 |
Loading...
Customs tariff weight unit | kg | Steel | Galvanized steel, Cr(VI)-free | Connection group | DIN - metric |
---|---|---|---|---|---|
Norm | 12151-2-S-S | Common name | CES | Description of connection type | Threaded pin - heavy series ISO |
Connection type | D2 | Fitting series | 70 | Customs tariff item number | 73269098 |
Operating pressure Mpa | 42 | Customs tariff weight per | 1 | Fitting | Parkrimp fitting |