Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
10148-12-12 |
10148-16-16 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal Dia. (mm) | A (mm) | Customs tariff weight (kg) | Thread or tube size | H (mm) | B (mm) | Operating pressure Mpa | Hose fitting size | Thread diameter NPTFF | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
69.85 € | 1 | 5 Days | 19 | 60 | 0.167 | -12 | 27 | 34 | 52 | -12 | 3/4x14 | ||
116.95 € | 1 | 5 Days | 25 | 75 | 0.389 | -16 | 36 | 45 | 45 | -16 | 1x11-1/2 |
Loading...
Customs tariff weight unit | kg | Steel | Galvanized steel, Cr(VI)-free | Connection group | SAE |
---|---|---|---|---|---|
Norm | SAE J476A / J516 | Common name | AGN | Description of connection type | NPTF screw-in stud |
Connection type | 01 | Fitting series | 48 | Customs tariff item number | 73269098 |
Customs tariff weight per | 1 | Fitting | Parkrimp fitting | Customs tariff country of origin | DE |