INA Single-Row Needle Roller Bearings with Lips, Inner Ring and Lubrication Bore, Sealed on One Side

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0507737980000
0507738010000
0507738100000
0507738360000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal Diameter
(mm)
Outer Diameter
(mm)
Width
(mm)
Allowable Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Fatigue limit load Pu
(kN)
Width C
(mm)
Envelope circle diameter F
(mm)
Customs tariff — weight Customs tariff — item number Product code

24.86 €

1 5 Days 15281410009700103002.0413200.03784824000NA4902-RSR-XL

27.06 €

1 5 Days 173014900010000110002.1813220.0484824000NA4903-RSR-XL

29.00 €

1 5 Days 203718750019500199003.7517250.07884825000NA4904-RSR-XL

36.45 €

1 5 Days 304718550023900285005.417350.10484825000NA4906-RSR-XL

Loading...

  1. 1

Basic information

Number of Raceway Ring Rows Single Row Product type Needle roller bearings Inner ring (yes / no) Yes
r (min.)(mm) 0.3 Marking cover / seal RSR Can be relubricated (yes / no) Yes
Model series NA49.. Lip on outer ring yes/no Yes Customs tariff — country of origin DE
Bearing clearance identifier CN Cage material Sheet steel Customs tariff — weight unit kg
Customs tariff — weight per 1

Tech Support