Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
TH06LRCF |
TH08LRCF |
TH08SRCF |
TH12LRCF |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | PN (bar) | S2 (mm) | D4 | L5 | L7 | Customs tariff weight (kg) | External pipe diameter D1 | L4 | S1 | L2 | L3 | L1 | D3 | Model series | T | L6 | S3 | D5 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
66.08 € | 1 | 5 Days | 250 | 17 | 4.5 | 24 | 2.5 | 0.081 | 6 | 8 | 17 | 12 | 10.5 | 19 | 4 | L | G 1/8 A | 27 | 14 | 14 | ||
72.49 € | 1 | 5 Days | 250 | 19 | 6 | 30 | 3 | 0.143 | 8 | 12 | 22 | 14.5 | 14 | 21.5 | 6 | L | G 1/4 A | 29 | 17 | 18 | ||
88.18 € | 1 | 5 Days | 315 | 19 | 6 | 30 | 3 | 0.168 | 8 | 12 | 22 | 16.5 | 14 | 23.5 | 5 | S | G 1/4 A | 31 | 19 | 18 | ||
92.22 € | 1 | 5 Days | 250 | 24 | 7.5 | 36 | 3 | 0.251 | 12 | 12 | 27 | 18 | 16.5 | 25 | 10 | L | G 3/8 A | 33 | 22 | 22 |
Loading...
Delivery | Complete, including nut and ring | Customs tariff weight unit | kg | Order code | TH-R |
---|---|---|---|---|---|
Surface | Cr(VI)-free | Customs tariff item number | 73079910 | Engineering material | Steel |
Customs tariff weight per | 1 | Customs tariff country of origin | DE |