Configure
  • [D] Diameter(mm)
  • B(mm)
  • L(mm)
  • Weight/Unit(kg)
  • Est. shipping days
    • All
    • Within 4 working days

Shaft holders / square flange / slotted / FW

Part number:

Still undefined. 3 possible part numbers found.
Quantity:

Part number list

Number of items

[D] Diameter

(mm)

B

(mm)

L

(mm)

Weight/Unit

(kg)

Minimum order quantity
12
20
40
0.05
1 pieces
16
20
50
0.08
1 pieces
25
25
60
0.16
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
69.20 €
( 82.35 € )
4 working days
70.53 €
( 83.93 € )
4 working days
92.97 €
( 110.63 € )
4 working days

More Information

Basic information

[Specifications]
・Diameter(mm): 12, 16, 25
・Tolerance: H8

Shaft support blocks with flange.