Configure
  • [D] Diameter(mm)
  • B(mm)
  • H(mm)
  • L(mm)
  • Weight/Unit(kg)
  • CAD
  • Est. shipping days
    • All
    • Within 4 working days

Shaft holders / block form / slotted / GWH

Part number:

Still undefined. 8 possible part numbers found.
Quantity:

Part number list

Number of items
Related

[D] Diameter

(mm)

B

(mm)

H

(mm)

L

(mm)

Weight/Unit

(kg)

Minimum order quantity
6
32
27
16
0.03
1 pieces
8
32
27
16
0.03
1 pieces
12
40
33
18
0.05
1 pieces
20
53
42.5
24
0.12
1 pieces
25
60
52.5
28
0.22
1 pieces
30
67
60
30
0.22
1 pieces
40
87
73.5
40
0.48
1 pieces
50
103
92
50
0.82
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
45.58 €
( 54.24 € )
4 working days
51.58 €
( 61.38 € )
4 working days
64.77 €
( 77.08 € )
4 working days
93.57 €
( 111.35 € )
4 working days
103.17 €
( 122.77 € )
4 working days
131.97 €
( 157.04 € )
4 working days
149.95 €
( 178.44 € )
4 working days
161.93 €
( 192.70 € )
4 working days

More Information

Basic information

[Specifications]
・Shape: Block shape
・Diameter(mm): 6-50

Shaft support block.