Configure
  • [D] Diameter(mm)
  • B(mm)
  • H(mm)
  • L(mm)
  • Weight/Unit(kg)
  • CAD
  • Est. shipping days
    • All
    • Within 4 working days

Shaft holders / block form / slotted / GWN

Part number:

Still undefined. 6 possible part numbers found.
Quantity:

Part number list

Number of items
Related

[D] Diameter

(mm)

B

(mm)

H

(mm)

L

(mm)

Weight/Unit

(kg)

Minimum order quantity
12
43
35
20
0.06
1 pieces
16
53
42
24
0.107
1 pieces
25
78
60
38
0.33
1 pieces
30
87
70
40
0.45
1 pieces
40
108
90
48
0.82
1 pieces
50
132
105
58
1.36
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
74.38 €
( 88.51 € )
4 working days
89.98 €
( 107.08 € )
4 working days
119.95 €
( 142.74 € )
4 working days
137.95 €
( 164.16 € )
4 working days
161.93 €
( 192.70 € )
4 working days
185.93 €
( 221.26 € )
4 working days

More Information

Basic information

[Specifications]
・Shape: Block shape
・Diameter(mm): 12-50

Shaft support block.