Configure
  • Rail Width(mm)
  • Mounting Height H(mm)
  • Length L(mm)
  • Accuracy class
  • Customs tariff weight
  • Type
    • Est. shipping days
      • All
      • Within 4 working days

    Linear guideway carriages / long carriage / stainless steel / precision class selectable / six-row / KWSE-L-RROC

    Part number:

    Still undefined. 9 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    Rail Width

    (mm)

    Mounting Height H

    (mm)

    Basic Load Rating: Dynamic Load

    (N)

    Basic Load Rating: Static Load

    (N)

    Length L

    (mm)

    Accuracy class

    Customs tariff weight

    Minimum order quantity
    63
    30
    28000
    72000
    91.9
    V1
    0.574
    1 pieces
    63
    30
    28000
    72000
    91.9
    V2
    0.574
    1 pieces
    70
    36
    35300
    93700
    104.3
    V1
    1
    1 pieces
    70
    36
    35300
    93700
    104.3
    V2
    1
    1 pieces
    90
    42
    51000
    113000
    119.3
    V2
    1.408
    1 pieces
    100
    48
    70000
    145000
    138.9
    V1
    1.91
    1 pieces
    100
    48
    70000
    145000
    138.9
    V2
    1.91
    1 pieces
    120
    60
    98000
    236000
    174.3
    V1
    4.01
    1 pieces
    120
    60
    98000
    236000
    174.3
    V2
    4.01
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    292.17 €
    ( 347.68 € )
    4 working days
    292.17 €
    ( 347.68 € )
    4 working days
    323.27 €
    ( 384.69 € )
    4 working days
    323.27 €
    ( 384.69 € )
    4 working days
    370.23 €
    ( 440.57 € )
    4 working days
    435.50 €
    ( 518.25 € )
    4 working days
    435.50 €
    ( 518.25 € )
    4 working days
    574.55 €
    ( 683.71 € )
    4 working days
    574.55 €
    ( 683.71 € )
    4 working days

    More Information

    Basic information

    [Specifications]
    ・Rail Width(mm): 63~120
    ・Mounting Height H(mm): 30~60
    ・Length L(mm): 91.9~174.3
    ・Preload class: G3

    Long carriage for six-row linear recirculating ball bearing and guideway assembly.