Configure
  • Rail Width(mm)
  • Mounting Height H(mm)
  • Length L(mm)
  • Accuracy class
  • Customs tariff weight
  • Type
    • Est. shipping days
      • All
      • Within 4 working days
      • Within 17 working days

    Linear guideway carriages / stainless steel / precision class selectable / six-row / KWSE-RROC

    Part number:

    Still undefined. 9 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    Rail Width

    (mm)

    Mounting Height H

    (mm)

    Basic Load Rating: Dynamic Load

    (N)

    Basic Load Rating: Static Load

    (N)

    Length L

    (mm)

    Accuracy class

    Customs tariff weight

    Minimum order quantity
    63
    30
    22000
    52000
    71.4
    V1
    0.436
    1 pieces
    63
    30
    22000
    52000
    71.4
    V2
    0.436
    1 pieces
    70
    36
    28000
    67000
    81.8
    V1
    0.584
    1 pieces
    70
    36
    28000
    67000
    81.8
    V2
    0.584
    1 pieces
    90
    42
    40000
    80000
    91.6
    V2
    1.008
    1 pieces
    100
    48
    55000
    102000
    107.2
    V1
    1.197
    1 pieces
    100
    48
    55000
    102000
    107.2
    V2
    1.197
    1 pieces
    120
    60
    80000
    174000
    138.7
    V1
    2.96
    1 pieces
    120
    60
    80000
    174000
    138.7
    V2
    2.96
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    234.82 €
    ( 279.44 € )
    4 working days
    234.82 €
    ( 279.44 € )
    4 working days
    210.17 €
    ( 250.10 € )
    17 working days
    259.83 €
    ( 309.20 € )
    4 working days
    296.43 €
    ( 352.75 € )
    4 working days
    348.88 €
    ( 415.17 € )
    4 working days
    348.88 €
    ( 415.17 € )
    4 working days
    458.07 €
    ( 545.10 € )
    4 working days
    458.07 €
    ( 545.10 € )
    4 working days

    More Information

    Basic information

    [Specifications]
    ・Rail Width(mm): 63~120
    ・Mounting Height H(mm): 30~60
    ・Length L(mm): 71.4~138.7
    ・Preload class: G3

    Standard carriage for six-row linear recirculating ball bearing and guideway assembly.