Configure
  • Rail Width(mm)
  • Mounting Height H(mm)
  • Length L(mm)
  • Accuracy class
  • Customs tariff weight
  • Type
    • Est. shipping days
      • All
      • Within 4 working days

    Linear guideway carriages / long carriage / stainless steel / precision class selectable / four-row / ungreased / KWVE-NL-UG-RROC

    Part number:

    Still undefined. 3 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    Rail Width

    (mm)

    Mounting Height H

    (mm)

    Basic Load Rating: Dynamic Load

    (N)

    Basic Load Rating: Static Load

    (N)

    Length L

    (mm)

    Accuracy class

    Customs tariff weight

    Minimum order quantity
    70
    31
    23400
    54000
    109.1
    V2
    0.859
    1 pieces
    100
    44
    47500
    100000
    145
    V1
    2.23
    1 pieces
    100
    44
    47500
    100000
    145
    V2
    2.23
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    222.28 €
    ( 264.51 € )
    4 working days
    284.78 €
    ( 338.89 € )
    4 working days
    284.78 €
    ( 338.89 € )
    4 working days

    More Information

    Basic information

    [Specifications]
    ・Rail Width(mm): 70, 100
    ・Mounting Height H(mm): 31, 44
    ・Length L(mm): 109.1, 145

    Carriages KWVE..-B-NL, low, long carriage, four-row.