Linear guideway carriages / recirculating roller system / precision class selectable / RWU45-E

Linear guideway carriages / recirculating roller system / precision class selectable / RWU45-E
[Specifications]
・Rail Width(mm): 120
・Mounting Height H(mm): 60
・Length L(mm): 145.9

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RWU45-E-V1-G0
RWU45-E-V1-G1
RWU45-E-V1-G2
RWU45-E-V1-G3
RWU45-E-V2-G0
RWU45-E-V2-G1
RWU45-E-V2-G2
RWU45-E-V2-G3
RWU45-E-V3-G2
RWU45-E-V3-G3
RWU45-E-V4-G0
RWU45-E-V4-G1
RWU45-E-V4-G2
RWU45-E-V4-G3
RWU45-E-V5-G0
RWU45-E-V5-G1
RWU45-E-V5-G2
RWU45-E-V5-G3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Preload class Accuracy class Customs tariff weight

-

1 4 Days G0V13.05

-

1 4 Days G1V13.05

-

1 4 Days G2V13.05

-

1 4 Days G3V13.05

-

1 4 Days G0V23.05

-

1 4 Days G1V23.05

-

1 4 Days G2V23.05

-

1 4 Days G3V23.05

308.62 €

1 12 Days G2V33.07

-

1 4 Days G3V33.07

-

1 4 Days G0V43.05

-

1 4 Days G1V43.05

-

1 4 Days G2V43.05

-

1 4 Days G3V43.05

-

1 4 Days G0V53.05

-

1 4 Days G1V53.05

-

1 4 Days G2V53.05

-

1 4 Days G3V53.05

Loading...

  1. 1

Basic information

Rail Width(mm) 120 Mounting Height H(mm) 60 Basic Load Rating: Dynamic Load(N) 92000
Basic Load Rating: Static Load(N) 215000 Length L(mm) 145.9 RoHS Certificate Available
REACH Certificate Available Customs tariff weight unit kg

Tech Support