Confirmed
  • Type
    • Est. shipping days
      • All
      • Within 4 working days

    Linear guideway carriages / high, long carriage / stainless steel / recirculating roller system / RWU45-E-HL-RROC

    Part number:

    RWU45-E-HL-RROC-V3-G2
    Clear
    Quantity:

    Part number list

    Number of items
    Part number
    RWU45-E-HL-RROC-V3-G2
    Minimum order quantity
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    566.62 €
    ( 674.28 € )
    4 working days

    More Information

    Basic information

    [Specifications]
    ・Rail Width(mm): 86
    ・Mounting Height H(mm): 70
    ・Length L(mm): 178.3
    ・Preload class: G2

    Similar ProductsSee all similar products

    No similar products found for this item.
    Part number has been confirmed