End Covers KA.LFS..-C, End Covers for Guideways LFS..-C

End Covers KA.LFS..-C, End Covers for Guideways LFS..-C
  • Volume Discount
[Specifications]
・b2(mm): 31.4, 41.4, 51.6, 85.6
・h1(mm): 19.4, 33.4
・S(mm):3

End covers for guideways LFS..-C.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KA.LFS32-C
KA.LFS42-C
KA.LFS52-C
KA.LFS86-C
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
S
(mm)
b1
(mm)
b2
(mm)
h1
(mm)
Weight/Unit
(kg)

2.23 €

1 Available 4 Days 323.4 31.4 19.4 0.01

2.62 €

1 Available 4 Days 27.4 41.4 19.4 0.01

2.83 €

1 12 Days 39.5 51.6 33.4 0.01

4.45 €

1 12 Days 70.4 85.6 33.4 0.015

Loading...

  1. 1

Basic information

RoHS Certificate Available REACH Certificate Available

Tech Support