Configure
  • B(mm)
  • H(mm)
  • L(mm)
  • Weight/Unit(kg)
  • Est. shipping days
    • All
    • Within 4 working days

Guideways LFS..-E-RB, Solid Profile, with Two Raceway Shafts, Corrosion-resistant

Part number:

Still undefined. 2 possible part numbers found.
Quantity:

Part number list

Number of items
Part number
Order suspended
Order suspended

B

(mm)

H

(mm)

L

(mm)

Weight/Unit

(kg)

Minimum order quantity
32
20
6000
0.002
1 pieces
52
34
8000
0.005
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
198.18 €
( 235.83 € )
4 working days
231.70 €
( 275.72 € )
4 working days

More Information

Basic information

[Specifications]
・Type: Guideways
・B(mm): 32, 52, 120
・H(mm): 20, 25, 34
・L(mm): 6000, 8000