Confirmed
  • Est. shipping days
    • All
    • Within 17 working days

Journal LFZ12, Concentric Bolts for Rollers LFR, Corrosion-resistant

Part number:

LFZ12-RB
Clear
Quantity:
Loading...

Part number list

Number of items
Part number
LFZ12-RB
Minimum order quantity
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
11.90 €
( 14.16 € )
17 working days

More Information

Basic information

[Specifications]
・Type: Bolts
・d(mm): 12
・L(mm): 43

Part number has been confirmed