Radial insert ball bearings / single row / NPP / inner ring for fit / adjusting ring / INA

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BE20-XL
BE25-XL
BE30-XL
BE35-XL
BE40-XL
BE50
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Load Direction Basic Load Rating Static Rating
(N)
Basic Load Rating Dynamic Rating (Ca)
(N)
Basic Load Rating Static Rating(Coa)
(N)
Customs tariff — weight
(kg)

30.40 €

1 Available 4 Days 20551612800Radial / Thrust66001280066000.188

27.43 €

1 Available 3 Days 25621714000Radial / Thrust78001400078000.24

33.51 €

1 Available 3 Days 30722120700Radial / Thrust1130020700113000.36

38.86 €

1 Available 3 Days 35802125500Radial / Thrust1530025500153000.43

44.97 €

1 Available 3 Days 40902532500Radial / Thrust1980032500198000.6
-

125.35 €

1 Available 4 Days 5010025-----0.785

Loading...

  1. 1

Basic information

RoHS Certificate Available REACH Certificate Available

Tech Support