Part number:
possible part numbers found.Part number |
---|
Unit price (excluding VAT)(Unit price including VAT) | Standard shipping days |
---|
3.37 € ( 4.01 € ) | 17 working days |
3.37 € ( 4.01 € ) | 17 working days |
3.37 € ( 4.01 € ) | 17 working days |
3.42 € ( 4.07 € ) | 17 working days |
3.47 € ( 4.13 € ) | 17 working days |
3.47 € ( 4.13 € ) | 17 working days |
5.05 € ( 6.01 € ) | 17 working days |
5.37 € ( 6.39 € ) | 17 working days |
3.52 € ( 4.19 € ) | 17 working days |
3.52 € ( 4.19 € ) | 17 working days |
3.73 € ( 4.44 € ) | 17 working days |
5.20 € ( 6.19 € ) | 17 working days |
5.45 € ( 6.49 € ) | 17 working days |
3.93 € ( 4.68 € ) | 17 working days |
3.73 € ( 4.44 € ) | 17 working days |
3.93 € ( 4.68 € ) | 17 working days |
5.37 € ( 6.39 € ) | 17 working days |
5.95 € ( 7.08 € ) | 17 working days |
4.05 € ( 4.82 € ) | 17 working days |
4.13 € ( 4.91 € ) | 12 working days |
7.10 € ( 8.45 € ) | 17 working days |
4.20 € ( 5.00 € ) | 17 working days |
4.40 € ( 5.24 € ) | 17 working days |
5.55 € ( 6.60 € ) | 17 working days |
4.27 € ( 5.08 € ) | 17 working days |
4.63 € ( 5.51 € ) | 17 working days |
5.98 € ( 7.12 € ) | 17 working days |
4.48 € ( 5.33 € ) | 17 working days |
4.55 € ( 5.41 € ) | 17 working days |
4.92 € ( 5.85 € ) | 17 working days |
4.67 € ( 5.56 € ) | 17 working days |
5.10 € ( 6.07 € ) | 17 working days |
5.63 € ( 6.70 € ) | 17 working days |
7.68 € ( 9.14 € ) | 17 working days |
7.82 € ( 9.31 € ) | 17 working days |
6.27 € ( 7.46 € ) | 17 working days |
4.95 € ( 5.89 € ) | 17 working days |
5.42 € ( 6.45 € ) | 17 working days |
5.87 € ( 6.99 € ) | 17 working days |
5.23 € ( 6.22 € ) | 17 working days |
5.68 € ( 6.76 € ) | 17 working days |
6.02 € ( 7.16 € ) | 17 working days |
8.48 € ( 10.09 € ) | 17 working days |
6.92 € ( 8.23 € ) | 17 working days |
10.08 € ( 12.00 € ) | 17 working days |
6.00 € ( 7.14 € ) | 17 working days |
6.32 € ( 7.52 € ) | 17 working days |
5.77 € ( 6.87 € ) | 17 working days |
6.32 € ( 7.52 € ) | 17 working days |
6.67 € ( 7.94 € ) | 17 working days |
7.72 € ( 9.19 € ) | 17 working days |
6.95 € ( 8.27 € ) | 17 working days |
7.45 € ( 8.87 € ) | 17 working days |
7.88 € ( 9.38 € ) | 17 working days |
8.53 € ( 10.15 € ) | 17 working days |
9.52 € ( 11.33 € ) | 17 working days |
12.63 € ( 15.03 € ) | 17 working days |
10.08 € ( 12.00 € ) | 17 working days |
10.93 € ( 13.01 € ) | 17 working days |
12.55 € ( 14.93 € ) | 17 working days |
[Specifications]
・cage material: plastic, steel plate
・Series: HK
SKF drawn cup needle roller bearings have a deep drawn, thin-walled outer ring. Drawn cup needle roller bearings are typically used in applications where the housing bore cannot be used as a raceway for a needle roller and cage assembly, but where a very compact and economical bearing arrangement is required. These bearings are mounted with a tight interference fit in the housing. That enables a simple and economic design of the housing bore, as shoulders or snap rings are not required to locate the bearing axially.